TTHD (Tapered Thrust Heavy-Duty) bearings are engineered for superior load capacity and efficiency. Each bearing features two thrust races, precision rollers, and a durable cage. This advanced design delivers up to 40% more load capacity compared to cylindrical and spherical bearings of the same envelope dimensions.
The unique configuration of TTHD bearings provides a critical advantage: true rolling motion. By aligning raceway and roller extensions to converge at a single point on the axis of rotation, TTHD bearings minimize friction. This results in reduced heat generation, less wear on races and rollers, and longer service life for demanding applications.
Timken type TTHD thrust tapered roller bearings with premium quality, case carburized bearing steel