Timken Self-Aligning Ball Bearings deliver superior performance for applications where shaft deflection or mounting inaccuracies occur. Engineered to handle up to 3° misalignment (1.5° for sealed versions), these bearings maintain reliability without sacrificing lifespan. Featuring cooler-running polymer cages for improved lubricant flow and reduced friction, they ensure longer grease life and consistent operation at high speeds. Available in open or sealed designs, with cylindrical or tapered bores and normal (C0) or C3 clearance, Timken bearings are ISO-compliant and interchangeable with competitor metric products.
Timken self-aligning ball bearings
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken