Designed with corrosion-resistant materials, food-grade lubricant and ball bearing insert with an IP69K rated seal, our corrosion-resistant mounted ball bearings can withstand aggressive washdowns and a variety of wet and dry contaminants. The result? Enhanced reliability that helps extend bearing...
Timken corrosion-resistant mounted Poly-Round plain bearings are engineered for hygienic, maintenance-free performance in demanding environments. Designed with high-performance polymer inserts and USDA-accepted housings, these bearings eliminate the need for grease, reducing contamination risks and simplifying compliance with food safety regulations....
Timken Fafnir Mounted Ball Bearings deliver reliable performance, easy installation, and low maintenance for a wide range of industrial applications. Designed with advanced sealing systems and multiple locking options—including set screw, eccentric, and concentric collars—these bearings provide superior contamination protection...
Timken U Series Mounted Ball Bearings deliver reliable performance and easy installation for a wide range of industrial applications. Featuring a wide inner ring design, these bearings provide superior shaft stability and accommodate heavy loads with minimal vibration. The U...
Timken Solid-Block Mounted Spherical Roller Bearings deliver unmatched strength and reliability for demanding applications. Designed to handle heavy loads, misalignment, and harsh operating conditions, these bearings feature a rugged, one-piece housing that simplifies installation and reduces maintenance downtime. With advanced...
Timken SAF pillow blocks combine rugged cast-iron or cast-steel housings with high-capacity spherical roller bearings to meet the toughest demands of heavy industry. The convenient split-housing design simplifies assembly and service. Each pillow block contains an advanced-design spherical roller bearing...
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken high-performance spherical roller bearings for a metric split block housing that delivers performance in the toughest environments. Available...
Featuring premium Timken® tapered roller bearings, high-performance seals, and rugged e-coated housings, these mounted units deliver exceptional load-carrying capacity and extended bearing life. The advanced sealing system provides up to seven times better water ingress protection and 40% less contamination...
Timken split cylindrical mounted roller bearings are engineered for easy installation and superior performance in demanding applications. Designed to simplify maintenance, these bearings can be mounted without removing surrounding equipment—reducing downtime and labor costs. Featuring precision-machined components and advanced sealing...
Timken mounted bearing accessories include sensor technology, cartridges, idler pulleys, disk harrow units and end caps to enhance bearing performance and longevity.
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken