TimkenĀ® Industrial Bearing Repair remanufactures any bearing type or brand ā including competitor products ā to help return heavy industrial bearings to service quickly and reliably.
When a bearing is damaged, your operation can be impacted by unplanned downtime, longer maintenance schedules, unexpected costs and, extended delivery times for your customers. You need an approved repair partner that can extend the life of critical components ā while offering an economical and sustainable alternative to purchasing new.
When a bearing is damaged, your operation can be impacted by unplanned downtime, longer maintenance schedules, unexpected costs and, extended delivery times for your customers. You need an approved repair partner that can extend the life of critical components ā while offering an economical and sustainable alternative to purchasing new.
Timken Industrial Bearing Repair remanufactures roller bearings, quickly returning them to service for greater uptime. Depending on bearing condition and repair scope, bearings may be repairable multiple times ā extending service life without sacrificing reliability.
Core repair and reconditioning services include:
Programs to improve availability include:
A roller bearing remanufactured by Timken can cost 20% to 60% less than a new bearing, and lead times are significantly reduced compared with manufacturing new ā helping increase your uptime.Ā
Using our proprietary repair and reconditioning processes, customers may extend bearing life by up to four times. Repairing instead of replacing can also reduce energy use and raw material consumption, supporting a more sustainable maintenance approach.
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken