Industrial Bearing Repair

Timken® Industrial Bearing Repair remanufactures any bearing type or brand — including competitor products — to help return heavy industrial bearings to service quickly and reliably.

Your Challenges

Our Solutions

Benefits

Key Applications

When a bearing is damaged, your operation can be impacted by unplanned downtime, longer maintenance schedules, unexpected costs and, extended delivery times for your customers. You need an approved repair partner that can extend the life of critical components — while offering an economical and sustainable alternative to purchasing new.

 

Your Challenges

When a bearing is damaged, your operation can be impacted by unplanned downtime, longer maintenance schedules, unexpected costs and, extended delivery times for your customers. You need an approved repair partner that can extend the life of critical components — while offering an economical and sustainable alternative to purchasing new.

 

Our Solutions

Timken Industrial Bearing Repair remanufactures roller bearings, quickly returning them to service for greater uptime. Depending on bearing condition and repair scope, bearings may be repairable multiple times — extending service life without sacrificing reliability.

Core repair and reconditioning services include:

  • Inspection and Cleaning: Clean and inspect bearings; replace parts as needed.
  • Reconditioning: Requalify and reassemble bearings to applicable specifications.
  • Quality Assurance: Perform complete inspection to meet appropriate reconditioning requirements.

Programs to improve availability include:

  • MILLTEC Rolling Mill Program: We manages your mill’s roll shop operations with on-site technicians, who help minimize downtime tied to roll changing, roll grinding, bearing overhaul and other maintenance procedures. MILLTEC is available for both hot and cold rolling mills and supports closer coordination to predict needs and provide timely solutions. Contact your local representative or Timken for availability in your area.

 

Benefits

A roller bearing remanufactured by Timken can cost 20% to 60% less than a new bearing, and lead times are significantly reduced compared with manufacturing new — helping increase your uptime. 

Using our proprietary repair and reconditioning processes, customers may extend bearing life by up to four times. Repairing instead of replacing can also reduce energy use and raw material consumption, supporting a more sustainable maintenance approach.

 

Key Applications

  • Cement and Aggregate
  • Construction
  • Steelmaking 
  • Mining
  • Paper Mills
  • Power Generation

 

Resources.