Timken cryogenic ball bearings are engineered to deliver reliable performance in ultra-low temperature environments. Designed for equipment with liquid hydrogen and liquid nitrogen environments, these bearings maintain performance and durability at extremely low temperatures (-101°F/ -74°C to -423°F -253°C). Timken uses advanced materials and specialized lubricants to reduce friction and ensure smooth operation under extreme freezing conditions. For industries requiring high efficiency and long service life in cryogenic applications, Timken cryogenic ball bearings provide unmatched reliability and performance.
Timken cryogenic ball bearings with advanced materials and processes to withstand extreme conditions
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken