Timken® Spherical Roller Bearings

Designed to meet the toughest application conditions, Timken spherical roller bearings can increase productivity and uptime in your equipment due to optimized internal geometry resulting in high capacity and longer bearing life. Timken Spherical Roller Bearings with hardened steel cages deliver greater fatigue strength, increased wear-resistance and tougher protection against shock and acceleration. ​Timken Spherical Roller Bearings with brass cages provide extra strength and durability in the most unrelenting conditions, including extreme shock and vibration, high acceleration forces and minimal lubrication.

Your Challenges

Our Solutions

Benefits

Key Applications

  • High loads
  • Lubrication issues
  • Shock loads and vibration
  • Misalignment
  • High temperatures

 

Your Challenges

  • High loads
  • Lubrication issues
  • Shock loads and vibration
  • Misalignment
  • High temperatures

 

Our Solutions

Timken spherical roller bearings with a comprehensive range in both steel and brass cage options

 

Benefits

  • Optimized internal geometry and 4-8% higher load ratings compared to the competition*
  • Fine surface finishes increase effective lubricant film thickness and reduce adhesive wear. Cage face slots improve grease flow through the bearingĀ 
  • Brass cage spherical roller bearings deliver greater fatigue strength increased wear resistance and tougher protection against shock loads
  • When misaligned, the inner roller assembly will automatically ā€œself centerā€ in the outer ring allowing for the load to be distributed through the center of the roller
  • Rollers are guided by cage pockets – not a center guide ring – which eliminates a friction point and results in lower internal torque and operating temperatures 6° to 9° F cooler than competitors*

*All results are from head-to-head testing against multiple competitors.

Key Applications

  • Continuous Casters
  • Jaw Crushers
  • Paper Mills
  • Shaker Screens
  • Gear Drives
  • Conveyors
  • Fans and Blowers

Resources.