Timken® Single Row Cylindrical Roller Bearings

Timken single row cylindrical roller bearings are built for critical industrial applications requiring high radial load capacity and thermal expansion. Available in premium brass cage, steel cage, full-complement designs, and ETP Series with a lightweight polymer cage, these bearings deliver proven, reliable performance and expanded performance for compact, high-performance applications.

Your Challenges

Our Solutions

Benefits

Key Applications

  • High radial loads
  • High speeds
  • Axial shaft expansion
  • Long service life requirements

Your Challenges

  • High radial loads
  • High speeds
  • Axial shaft expansion
  • Long service life requirements

Our Solutions

Timken single row cylindrical roller bearings provide efficient operation in demanding industrial applications

Benefits

  • Line contact between rollers and raceways improves load-carrying capabilityĀ 
  • Precision manufacturing and low-friction design enable our cylindrical roller bearings to operate efficiently at high speeds
  • Free axial displacement, making them ideal as floating bearings to compensate for thermal expansion
  • Robust design, load capacity and wear resistance make them ideal for critical, long-running applications

Key Applications

  • Gear drives
  • Pumps and compressors
  • Material handling equipment
  • Construction equipment
  • Steel mills
  • Paper mills

Resources.