Our comprehensive line of single, double, and multi-row Timken cylindrical roller bearings are engineered to perform better, longer and with less maintenance. With multiple configurations and precision-manufactured components, Timken cylindrical roller bearings deliver the performance and durability trusted by industries worldwide.
Timken single row cylindrical roller bearings are built for critical industrial applications requiring high radial load capacity and thermal expansion. Available in premium brass cage, steel cage, full-complement designs, and ETP Series with a lightweight polymer cage, these bearings deliver...
Timken ADAPT bearings combine the traditional cylindrical roller bearing and spherical roller bearing configurations. Its proprietary outer race and roller profiles plus a cylindrical inner ring combine the key attributes of both bearing types. This unique three-point contact design geometry...
Timken two-row, or double-row, cylindrical bearings are designed for additional strength in carrying radial loads. These bearing types are interchangeable so the dimensions and diameter under the rollers (NNU style) and diameter over the rollers (NN style) are held to...
Timken four-row cylindrical roller bearings are engineered for maximum performance in demanding applications that require high radial load capacity and durability. Their advanced multi-row design allows for optimal distribution of loads, reduced friction, and long service life even under continuous,...
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken