Timken® Fafnir® ball screw support bearings are made from steel that is among the cleanest in the world. The lack of impurities and inclusions in our base materials enhances the durability and life of our bearings. This is critical in today’s harsh metal-cutting environments where contamination from cutting fluids and debris is common.
Using clean steel as a foundation, we manufacture ball screw bearings to ABEC 9/ISO P2 axial running tolerances to reduce runout, which has a positive impact on positioning accuracy. Our bearings feature preload tolerances that are among the tightest in the industry. We achieve consistent preload levels by matching the ring offsets, and in our double-row design, the two-piece inner ring is matched with both the outer ring and cages. These manufacturing and assembly controls result in improved resolution and consistency in the machine duty cycle.
Our line of ball screw bearings is designed to develop low drag torque with control of lateral eccentricity and preload tolerances to enhance positioning consistency. Our attention to detail results in greater accuracy and repeatability, which helps to maintain the highest precision of your finished parts and ultimately improves your company’s overall productivity.
To maximize axial rigidity, Timken Fafnir bearings incorporate 60-degree contact angles and a maximum complement of balls. This design produces lower tool deflections and chatter-free cutting. You can choose steel balls, made from the same clean steel as the inner and outer rings, or ceramic balls for high-speed and rapid acceleration operating needs. You also can request customized preloads and specific lubricants to accommodate special application requirements.