Timken matched single row tapered roller bearings are designed to provide precise alignment, optimal load sharing, and enhanced performance for applications requiring paired bearing arrangements. Engineered for rigorous industrial, automotive, and heavy equipment environments, these bearings efficiently handle combined radial and axial loads while minimizing friction and wear.
The TimkenĀ® 2TS-IM spacer assembly with indirect mounting is designed for precise axial control and reliable performance in industrial applications such as gear reducers and machinery. Comprised of two single-row bearings with inner and outer ring spacers, the assembly is preset to establish bench end play (BEP) or preload (BPL), eliminating manual adjustment and simplifying installation while supporting consistent bearing performance and long service life.
Comprised of two single-row bearings paired with inner and outer ring spacers, this bearing assembly precisely controls axial positioning and performance. In certain applications, a shoulder in the bearing housing replaces the outer ring spacer to simplify the design. Steel spacers are used to establish either Bench End Play (BEP) or Bearing Preload (BPL), allowing the assembly to be optimized for load control, stiffness, and long-term reliability across a range of operating conditions.
Ideal for demanding applications such as hydrostatic axial piston pumps and motors, this bearing assembly delivers reliable load sharing, compact packaging, and consistent performance in high-thrust environments. his configuration mounts two single-row bearings in tandem, with precision inner and outer ring spacers factory preset to establish bench end play (BEP) or preload (BPL).Ā
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken