reduction in torque
5-year energy savings
total reduction in generated carbon
| Calculations |
|---|
| Energy Savings per Bearing: 155 W = 0.155 kW |
| Lifetime Energy Consumption per Wheel Life: 0.155 kW * 1143h * /a * 800 bearings / train * 5a = 708 MWh |
| Energy cost Savings per Train Wheel Life: 708 MHh * $130 MwH = $92,000 saved |
| Emissions Savings per Train Wheel Life: 708 MWh * 10.18 kg CO2/gal * 35.7 gal/MWh * 0.001 ton/kg |
reduction in torque
30-year energy savings
Source for calculations: EPA
| Calculations |
|---|
| Energy Savings per bearing: (PA-PB) 114 W = 0.114 kW |
| Lifetime Energy Consumption for a Fleet of 10 Vehicles: 0.114 kW * 2930h /a * 48 bearing / vehicle * 10 vehicles * 30a = 4810 MWh |
| Lifetime Energy Consumption: 4810 MWh * $142/MWh = $682k |
reduction in torque
Source for calculations: EPA
| Calculations |
|---|
| Torque Savings with Enhanced Product = (2 * 4.0 N-m) – (2 * 3.0 N-m) = 2.0 N-m |
| Energy Consumption (Q =k*N*M) = .105 * 3000 RPM * 2.0 N-m = 630 W = .630 KW |
| Lifetime Energy Consumption =.630 KW * (24 hrs/ day * 365 days/ yr * 5 years) = 27,594 KW = 27.6 MWh |
reduction in torque
5-year energy savings
total reduction in generated carbon
Source for calculations: EPA
| Calculations |
|---|
| Torque Savings with Enhanced Product = (2 * 3.0 N-m) – (2 * 2.7 N-m) = 0.6 N-m |
| Energy Consumption (Q =k*N*M) = .105 * 1800 RPM * 0.6 N-m = 113 W = .113 KW |
| Lifetime Energy Consumption = .113 KW * (24 hrs/ day * 365 days/ yr * 5 years) = 4,494 KWh = 4.49 MWh |
reduction in torque
Source for calculations: EPA
| Calculations |
|---|
| Torque Savings with Enhanced Product = (6 * 6.6 N-m) - (6 * 6.0 N-m) = 3.6 N-m |
| Energy Consumption (Q =k*N*M) = .105 * 1800 RPM * 3.6 N-m = 680 W = .680 KW |
| Lifetime Energy Consumption = .680 KW * (24 hrs/day * 365 days/yr * 5 years) = 29,784 KWh = 29.8 MWh |