Timken two-row, or double-row, cylindrical bearings are designed for additional strength in carrying radial loads. These bearing types are interchangeable so the dimensions and diameter under the rollers (NNU style) and diameter over the rollers (NN style) are held to an ISO/DIN standard. Double row full complement cylindrical roller bearings are also available to meet the need for radial load carrying capacity.
Timken double row cylindrical roller bearings with radial internal clearance and expansion ring on lower row
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken