Available in a broad range of inch and metric sizes, Timken double-row or two-row tapered roller bearings are engineered to deliver superior performance in applications requiring high load-carrying capacity and reliable operation, such as gearboxes, construction equipment, and rail vehicles. Featuring two rows of precision-machined tapered rollers, these bearings efficiently manage combined radial and axial loads while minimizing friction and wear. Timken double row tapered roller bearings are made from high-quality materials and advanced manufacturing processes to ensure long service life, enhanced durability, and consistent performance even in the most demanding industrial environments.