Timken® Precision Machine Tool Bearings

Timken precision machine tool bearings are engineered to deliver exceptional accuracy, rigidity, and thermal stability for high-performance machining and spindle applications. Designed with tight tolerances and advanced materials, Timken precision bearings minimize vibration and runout, enabling superior surface finish, repeatability, and spindle life in CNC machines, grinding equipment, and other precision tools. With optimized internal geometry and heat-treated components, these bearings support high speeds and heavy cutting loads while maintaining consistent preload and minimal thermal growth.

Timken® Precision Cylindrical Roller Bearings for Machine Tool

Timken precision cylindrical roller bearings for machine tools are engineered to deliver exceptional stiffness, accuracy, and durability for high-performance spindle and linear motion applications. Built with tight tolerances and optimized internal geometry, these bearings minimize radial runout and vibration, enabling...

Learn More

Timken® Ball Screw Support Bearings

Designed to support ball screw assemblies under high axial and radial loads, Timken ball screw support bearings minimize axial play and backlash while maintaining smooth, accurate positioning for milling, turning, and grinding applications. Manufactured with precision tolerances and premium materials,...

Learn More

Timken® Cross Roller (XR) Bearings

Precision crossed roller bearings (TXR) are designed to offer the highest levels of rotational accuracy and rigidity while conserving space and saving material costs. The bearing features two sets of races and rollers brought together at right angles with alternate...

Learn More

Timken® Deep Groove Ball Bearings

Timken deep groove ball bearings deliver exceptional performance for a wide range of industrial applications, offering high-speed capability, low friction, and superior load-carrying capacity. Engineered with precision, these bearings are designed to reduce energy consumption and extend equipment life, making...

Learn More

Timken® Angular Contact Ball Bearings

Timken angular contact ball bearings are designed for applications requiring high speed and combined load handling. These bearings feature a unique contact angle that enables them to support both radial and axial loads. Timken’s advanced engineering ensures superior rigidity, reduced...

Learn More