Precision Bearings

From Aerospace to Machine Tool applications, Timken precision bearings are engineered for applications that demand exceptional accuracy, rigidity, and high-speed performance. These bearings deliver superior load-carrying capacity and minimal runout to ensure precise motion control. Timken’s advanced manufacturing processes and premium materials provide unmatched reliability, reduced vibration, and extended service life, even under extreme operating conditions. When precision and productivity matter, Timken precision bearings offer the performance and durability needed to keep your operations running at peak efficiency.

Cylindrical bearing has been taken apart in two pieces and laid out for display

Timken® Precision Aerospace Ball Bearings

Timken aerospace ball bearings are engineered for exceptional performance in critical flight and defense applications, where precision, reliability, and durability are matter most. Designed to withstand extreme temperatures, high speeds, and heavy loads, these bearings deliver smooth operation and long...

Learn More

Timken® Precision Aerospace Cylindrical Roller Bearings

Timken aerospace cylindrical roller bearings are engineered to meet the rigorous demands of aviation and aerospace applications, offering exceptional load capacity, precision, and durability under extreme operating conditions. Built with aerospace-grade materials and tight tolerances, Timken cylindrical roller bearings deliver...

Learn More

Timken® Precision Machine Tool Bearings

Timken precision machine tool bearings are engineered to deliver exceptional accuracy, rigidity, and thermal stability for high-performance machining and spindle applications. Designed with tight tolerances and advanced materials, Timken precision bearings minimize vibration and runout, enabling superior surface finish, repeatability,...

Learn More

Timken® Precision Tapered Roller Bearings

Timken’s high-precision tapered roller bearings consist of carefully matched components that offer an added degree of fine-tuning in the bearing setting and adjustment procedure to maximize customer machine productivity. Timken manufactures high-speed designs with a variable preload capability for optimum...

Learn More

Timken® Thin Section Ball Bearings

Timken’s precision thin section bearing line offers high accuracy and low-profile design in standard stainless steel or chrome steel configurations. This line includes deep groove and angular contact configurations with special features available to meet specific application requirements.   These...

Learn More