Timkenās high-precision tapered roller bearings consist of carefully matched components that offer an added degree of fine-tuning in the bearing setting and adjustment procedure to maximize customer machine productivity. Timken manufactures high-speed designs with a variable preload capability for optimum performance. Timken also manufactures Precision Plus bearings ā having an overall radial runout less than a single micron.
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken
reduction in torque
5-year energy savings
total reduction in generated carbon
| Calculations |
|---|
| Energy Savings per Bearing: 155 W = 0.155 kW |
| Lifetime Energy Consumption per Wheel Life: 0.155 kW * 1143h * /a * 800 bearings / train * 5a = 708 MWh |
| Energy cost Savings per Train Wheel Life: 708 MHh * $130 MwH = $92,000 saved |
| Emissions Savings per Train Wheel Life: 708 MWh * 10.18 kg CO2/gal * 35.7 gal/MWh * 0.001 ton/kg |
reduction in torque
30-year energy savings
Source for calculations: EPA
| Calculations |
|---|
| Energy Savings per bearing: (PA-PB) 114 W = 0.114 kW |
| Lifetime Energy Consumption for a Fleet of 10 Vehicles: 0.114 kW * 2930h /a * 48 bearing / vehicle * 10 vehicles * 30a = 4810 MWh |
| Lifetime Energy Consumption: 4810 MWh * $142/MWh = $682k |
reduction in torque
Source for calculations: EPA
| Calculations |
|---|
| Torque Savings with Enhanced Product = (2 * 4.0 N-m) ā (2 * 3.0 N-m) = 2.0 N-m |
| Energy Consumption (Q =k*N*M) = .105 * 3000 RPM * 2.0 N-m = 630 W = .630 KW |
| Lifetime Energy Consumption =.630 KW * (24 hrs/ day * 365 days/ yr * 5 years) = 27,594 KW = 27.6 MWh |
reduction in torque
5-year energy savings
total reduction in generated carbon
Source for calculations: EPA
| Calculations |
|---|
| Torque Savings with Enhanced Product = (2 * 3.0 N-m) ā (2 * 2.7 N-m) = 0.6 N-m |
| Energy Consumption (Q =k*N*M) = .105 * 1800 RPM * 0.6 N-m = 113 W = .113 KW |
| Lifetime Energy Consumption = .113 KW * (24 hrs/ day * 365 days/ yr * 5 years) = 4,494 KWh = 4.49 MWh |
reduction in torque
Source for calculations: EPA
| Calculations |
|---|
| Torque Savings with Enhanced Product = (6 * 6.6 N-m) - (6 * 6.0 N-m) = 3.6 N-m |
| Energy Consumption (Q =k*N*M) = .105 * 1800 RPM * 3.6 N-m = 680 W = .680 KW |
| Lifetime Energy Consumption = .680 KW * (24 hrs/day * 365 days/yr * 5 years) = 29,784 KWh = 29.8 MWh |