[Page Title]

Sprzęgła Timken Quick-Flex®

Zaprojektowane z myślą o wysokich i niskich momentach oraz prędkościach obrotowych, sprzęgła Timken Quick-Flex® są wytrzymałe, zdolne do pracy w trudnych warunkach i wymagają niewielkiej obsługi lub są czasami bezobsługowe. Sprzęgła te są łatwe w montażu i nie wymagają smarowania. Trwałością dorównują innym elementom obrotowym, pomagając w ograniczeniu ogólnych kosztów eksploatacji.

Sprzęgła Timken Quick-Flex®

Timken Quick-Flex® elastomeric couplings are durable enough to face the challenges of harsh environments, yet need minimal maintenance. They are easy to install and require no lubrication.

Timken Quick-Flex couplings operate without any metal-to-metal contact. Because the metal hubs don’t wear, the elastomeric insert is the only spare part you’ll need. For especially harsh environments, such as food processing, we offer a stainless-steel version of each coupling.

You may choose from multiple cover and insert configurations that are able to withstand some of the most extreme environments.

Solutions for your needs:

  • Replaces virtually all styles of couplings in high- and low-torque applications for plant standardization.
  • Solid and split covers handle higher speeds and increased torque.
  • Design dampens transmitted torsional vibration and shock to help extend the life of the coupling and surrounding components.
  • Couplings accept misalignment, up to 2 degrees.
  • Timken inserts reduce downtime and replacement costs because inserts can be replaced without moving or disassembling the driving or driven equipment.
  • Great for inventory reduction because the only spare part required is a urethane insert that can be replaced in just a few minutes.

Applications:

  • Motor to gearbox. (Low torque/high speed)
  • Gearbox to driven equipment. (High torque/low speed)
  • Motors to pumps.
  • Any drive shaft to a driven shaft.