Timken® Uni-Pac™

The Timken UniPac is a two-row tapered roller bearing package engineered for medium-duty and commercial vehicle applications where weight reduction and performance are critical. Pre-set, pre-sealed, and pre-lubricated with premium multi-purpose grease, UniPac eliminates manual bearing adjustment and reduces component count to simplify installation and maintenance. A reduced bearing setting range helps extend bearing and system life, while the optimized design delivers high power density—greater performance in a compact, lightweight package. Available design options include through-hardened or case-carburized steel, standard or super-sealed grease, and oil lubrication to meet a wide range of application requirements.

Benefits

Key Applications

  • Pre-set, pre-sealed and pre-lubricated bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance
  • Features a reduced bearing setting range for increased bearing and system life
  • Design optimizes weight and packaging for high power density – greater performance in a smaller package
  • Additional design options include through hardened or case carburized steel, standard or super-sealed grease and oil lubrication

Your Challenges

Our Solutions

Benefits

  • Pre-set, pre-sealed and pre-lubricated bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance
  • Features a reduced bearing setting range for increased bearing and system life
  • Design optimizes weight and packaging for high power density – greater performance in a smaller package
  • Additional design options include through hardened or case carburized steel, standard or super-sealed grease and oil lubrication

Key Applications

Medium-duty and commercial vehicle truck and trailer wheel ends

Resources.