Timken® Four-Row Sealed Roll Neck Tapered Roller Bearings

Timken sealed roll neck tapered roller bearings are engineered to deliver superior performance in rolling mill applications where contamination and downtime are major concerns. Featuring an advanced sealing system, these bearings help prevent water, debris, and scale from entering the bearing cavity, reducing maintenance and extending service life. Designed for high-load capacity and precision alignment, Timken sealed roll neck bearings minimize lubrication loss and improve operational efficiency in steel mills, metal processing, and heavy-duty industrial environments. With proven durability and reduced total cost of ownership, they are the ideal choice for demanding mill operations.

Your Challenges

Our Solutions

Benefits

Key Applications

  • Heavy contamination and poor lubrication
  • Heavy shock loads
  • Downtime

Your Challenges

  • Heavy contamination and poor lubrication
  • Heavy shock loads
  • Downtime

Our Solutions

Timken sealed roll neck bearings with advanced seals, surface finishes and case-carburized components

Benefits

  • Surface finishes enhance lubrication performance and superior seals provide an extra layer of protection
  • Case-carburized rings and rollers help withstand shock loads and contamination
  • The integrated main seal design protects the bearing, and its compact size optimizes bearing capacity in a given envelope. Timken sealed roll neck bearings’ dynamic load ratings allow it to handle higher loads with improved overall reliability

Key Applications

Flat Product Rolling Mills

Resources.