These bearings consist of two single-row bearings with individually matched spacers that are set at the factory to pre-determined dimensions and tolerances. Matched bearing assemblies are used in applications requiring higher load carrying capacity or where the shaft must be located axially in both directions with a specific axial clearance or preload.