Poly-Round® Bearings

Poly-Round® bearings are plain bearings that are made of high performance bearing-grade polymer materials or specialty metal alloys. The material incorporates lubricity into its composition, allowing the unit to operate as a bearing without any grease (Class III plane bearings). ‘No grease’ eliminates the necessity of seals or shields. Advantages of Poly-Round® bearings include:

  • ZERO grease
  • Completely non-corrosive
  • Sanitary: the only USDA-Accepted bearings available
  • Nothing to contaminate process
  • Unaffected by washdown or process moisture
  • Eliminate seals and shields
  • Reliable operation: predictable change-out
  • Very low maintenance
  • Ideal for HACCP/HARPC programs