[Page Title]

Timken® Single Row Cylindrical Roller Bearings

Timken® single-row cylindrical roller bearings incorporate unique cage designs, proprietary internal geometry and special surface textures, available in a wide variety of size ranges and configurations.

Timken® single row cylindrical roller bearings are built for critical industrial applications requiring high radial load capacity and thermal expansion. Available in premium brass cage, steel cage, full-complement designs, and ETP Series with a lightweight polymer cage, these bearings deliver proven, reliable performance and expanded performance for compact, high-performance applications.

Size range: 15 to 1060 mm

Key Applications

  • Gear drives
  • Pumps and compressors
  • Material handling equipment
  • Construction equipment
  • Steel mills
  • Paper mills

Key Advantages by Cage Type