Timken thrust tapered roller bearings are engineered to deliver exceptional axial load capacity, precise alignment, and long-term reliability for demanding applications. Designed with precision-machined tapered rollers and robust raceways, Timken tapered thrust bearings efficiently manage high thrust loads while minimizing friction and wear. Their durable construction and premium materials ensure consistent performance in applications where axial forces are significant. With optimized designs for easy installation and maintenance, Timken tapered thrust bearings help manufacturers and OEMs improve equipment uptime, reduce lifecycle costs, and maintain peak operational efficiency.
TTHD (Tapered Thrust Heavy-Duty) bearings are engineered for superior load capacity and efficiency. Each bearing features two thrust races, precision rollers, and a durable cage. This advanced design delivers up to 40% more load capacity compared to cylindrical and spherical...
Timken Type TTHDFL‑V‑Flat thrust tapered roller bearings are engineered for high axial load capacity and reliable performance in demanding industrial applications. Featuring a flat-seated flange design and precision‑machined tapered rollers, these bearings provide excellent thrust handling, stable alignment, and reduced...
Timken thrust screw down tapered roller bearing are purpose-built for rolling mill applications that demand precise axial load control and exceptional durability. These bearings feature a tapered roller design that ensures true rolling motion, reducing friction and heat generation for...
Timken Thrust Oscillating Tapered Roller Bearings are engineered for applications that require controlled oscillating motion under heavy axial loads. These bearings combine the strength of tapered roller design with the ability to accommodate oscillation, making them ideal for equipment operating...
Timken thrust crossed tapered roller bearings offer the highest levels of rotation accuracy and rigidity while conserving space and saving material costs. Able to withstand high overturning moments, these bearings are ideal for the table bearing of machine tools, including...
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken