Timken four-row tapered roller bearings are engineered for maximum load capacity and durability in demanding industrial environments. Designed to handle high radial and axial loads, these bearings are ideal for rolling mills, metal processing, and heavy machinery where reliability and precision are critical. With advanced materials and optimized geometry, Timken bearings deliver superior performance, reduced maintenance, and extended service life. Available in multiple configurations, they provide a cost-effective solution.
Timken sealed roll neck tapered roller bearings are engineered to deliver superior performance in rolling mill applications where contamination and downtime are major concerns. Featuring an advanced sealing system, these bearings help prevent water, debris, and scale from entering the...
Timken four-row tapered roller bearings are engineered for maximum performance in demanding applications such as rolling mills and heavy-duty industrial machinery. Available in TQO, TQOW, and TQIT configurations, these bearings deliver superior load capacity, durability, and reliability. The TQO design...
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken