Type TTHD-Thrust Tapered Roller Bearing
TTHD bearings consist of two thrust races, a set of rollers and a cage. This design can create up to 40 percent more capacity than cylindrical and spherical bearings with the same envelope dimensions.
The configuration of TTHD bearings creates a benefit called true rolling motion. The extensions of the raceways and rollers converge at a common point (the apex) on the axis of rotation. As a result, true rolling motion reduces heat generation and wear on the races and rollers.
Size ranges:
ID 34.925 mm to 1352.550 mm (1.3750 in. to 53.2500 in.)
OD 76.200 mm to 1524.000 mm (3.0000 in. to 60.0000 in.)
Design Attributes:
- We make bearings from premium quality, case-carburized bearing steel and feature a hard, fatigue-resistant surface and a durable, crack-resistant core to maximize service life. High-quality materials also provide a high shock resistance in heavy load applications.
- Timken designed TTHDs for high thrust-load capacity and applications with increased pressures.
- The true rolling motion of TTHDs allow for higher speeds with minimum roller skewing or skidding.
- Special profiles on TTHDs create an advanced geometry and minimize edge-stress concentrations caused by high thrust loads.
- Enhanced material, special finishes and increased precision also can be applied to further extend bearing life.
- Additional bearing capacity is available with TTHDFL design, which features a different cage and one flat-thrust race.
Applications:
Type TTHD bearings are engineered for use in:
- Machine tools
- Mill stands
- Oil well swivels
- Plastic extruders
- Pulp refiners