L Series
The L Series of housed units have premium features and provide superior performance in applications where high speed, high temperature and normal loads are encountered.
Design Attributes
- Wide inner-ring bearings are inserted into premium powder-painted, cast-iron housings to withstand some of the most challenging environments.
- Frictionless, two-piece metal non-contact labyrinth seals provide added protection.
Applications
- Material handling – high temperature
- Paper and tissue
- Printing
Housing types available: pillow blocks, flange units, take-up units.
Product variations: LAS, LAK, LCJ, LCJT, LAO, LTU, LSA, LSAO, LAKH, LAKHL.