[Page Title]

Heavy-Duty Series

Timken's heavy-duty housed units feature our heaviest series bearing with a choice of seals.

Heavy-Duty Series

Timken’s heavy-duty housed units feature our heaviest series bearing with a choice of seals. To protect against severe contamination and provide better lubrication retention, the rubber-membrane seal is thicker than our other seals. For higher temperature applications, a labyrinth style seal can be provided.

Design Attributes

  • Ideal for loads that are heavy in proportion to the shaft diameter or where shock loads exist.
  • Provides super-finished raceways with grade 10 balls.
  • Eccentric locking collar locks to shaft.
  • Environmentally safe powder coating protects housing.

Applications

  • Textile processing
  • Cotton ginning
  • Fans and blowers