Timken® Integrated Tapered Roller Bearing Assemblies

Across Rail, Automotive, Oil and Gas and Wind Energy markets, we provide custom-engineered solutions combining multiple bearing components into a single pre-assembled unit. These high-performance bearing assemblies simplify installation, reduce maintenance, improve reliability and optimize performance in demanding applications such as rail freight and passenger cars, passenger vehicles and trucks, and commercial vehicle truck and trailer wheel ends.

Timken® AP and AP-2 Integrated Tapered Roller Bearing Assemblies

Designed specifically for the rail industry in locomotives, fright car, and passenger train journals, Timken AP and AP-2 integrated tapered roller bearing assemblies are self-contained and pre-lubricated. Known for their durability and precision, Timken AP bearings feature a compact design...

Learn More

Timken® Formed Hub™ Wheel End System

Timken Formed Hub Wheel End Systems deliver superior strength, durability, and performance for automotive applications. Engineered with precision-formed steel and advanced bearing technology, these hub assemblies provide optimized load distribution, reduced weight, and enhanced fuel efficiency. Timken’s innovative design improves...

Learn More

Timken® Generation 3 Hub and Bearing Assembly

Timken Generation 3 Hub & Bearing Assemblies are engineered for superior performance, durability, and efficiency in modern automotive applications. Featuring integrated sensors for ABS and traction control, these advanced hub units deliver precise wheel alignment, reduced friction, and enhanced handling....

Learn More

Timken® Pinion Pac™

Timken Pinion-Pac is a ready-to-install, pre-sealed, pre-set tapered roller bearing unit that simplifies axle assembly and improves system performance in light duty automotive applications. Precision manufacturing with tight tolerances delivers improved concentricity and optimal bearing setting, resulting in better gear...

Learn More

Timken® Sensor-Pac

Sensor-Pac is an integrated bearing assembly featuring an integral wheel speed sensing system designed to improve performance for anti-lock brake and traction control systems. This pre-set, pre-greased, and pre-sealed bearing and sensor solution delivers reliable performance in compact, space-constrained applications....

Learn More

Timken® Uni-Pac™

The Timken UniPac is a two-row tapered roller bearing package engineered for medium-duty and commercial vehicle applications where weight reduction and performance are critical. Pre-set, pre-sealed, and pre-lubricated with premium multi-purpose grease, UniPac eliminates manual bearing adjustment and reduces component...

Learn More

Timken® Wheel-Pac

The Timken® Wheel-Pac® bearing is a pre-set, pre-greased, and pre-sealed integrated wheel-end bearing assembly engineered to deliver outstanding performance for commercial vehicle trucks and trailers. Wheel-Pac eliminates manual bearing adjustment and reduces component count—simplifying installation and maintenance. A reduced bearing...

Learn More

Timken® Sheave Pack® Bearing Assembly for Oil & Gas Drilling Rigs

Timken® Sheave Pack® bearing assembly provides an innovative maintenance solution for oil and gas drilling rig crown and traveling blocks and riser tensioners. Preset, pre-greased, and unitized, Timken Sheave Pac helps improve employee safety, increase uptime, simplify installation and virtually...

Learn More

Timken® UltraWind Tapered Roller Bearings

With the highest life ratings in the industry verified by Germanischer Lloyd, Timken® UltraWind tapered roller bearings provide a simplified drive train for main-shaft wind turbine designs (both gear and gearless). These bearings feature a customized main-shaft bearing system approach...

Learn More