Single Row Tapered Roller Bearing

With the most extensive offering in the market of inch and metric sizes and assemblies, Timken single-row tapered roller bearings are engineered for exceptional performance and durability in demanding industrial and automotive applications. Designed to handle both radial and axial loads, these high-quality bearings provide precise alignment and consistent operation. Timken’s advanced manufacturing processes and premium materials ensure long service life, reduced friction, and superior resistance to wear. Trusted worldwide, Timken tapered single row bearings deliver reliable performance and efficiency to help keep critical equipment running smoothly.

Timken® Fuel-Efficient Tapered Roller Bearings

Timken fuel-efficient bearings are engineered to help fleets and manufacturers reduce fuel consumption and operating costs without compromising performance.

Learn More

Timken® 454 Series Tapered Roller Bearings for Commercial Vehicles

Timken® 454-Series™ wheel bearings help increase fuel efficiency, improve load-carrying capacity, fit in popular axle and hub designs – and simplify installation – helping you accelerate your fleet’s uptime.

Learn More

Timken® Set-Right® Commercial Vehicle Hub Kits

Engineered to help increase fuel efficiency and simplify installation, Timken® Set-Right® Commercial Vehicle Hub Rebuild Kits are available for severe duty, dual and wide single tire applications.

Learn More

Timken® Mile-Mate® Wheel Bearing Sets for Commercial Vehicles

Timken Mile-Mate wheel bearing sets are engineered to deliver reliable performance and extended service life for commercial vehicle wheel ends. Each set includes matched cup and cone bearing sets designed for precise fit and optimal load distribution, reducing the risk...

Learn More