Timken four-row tapered roller bearings are engineered for maximum performance in demanding applications such as rolling mills and heavy-duty industrial machinery. Available in TQO, TQOW, and TQIT configurations, these bearings deliver superior load capacity, durability, and reliability. The TQO design features slots in the inner race spacer to permit lubricant to flow from the bearing chamber to the roll neck, while the TQOW cone faces have lubrication slots at each face. Both the TQO and TQOW have a straight bore assembly while the TQIT has a tapered bore.
Timken four-row tapered roller bearings straight bore assembly (TQO and TQOW) with hardened cone spacers
Metal and Steel Mills in work, intermediate and backup rolls
Through our suite of online tools, we help design engineers work smarter, faster and more accurately.
Our online sales and distributor locator allows visitors to easily find their nearest Timken sales location and authorized bearing distributor(s) worldwide.
Find a Distributor
Find a Sales Office
Request a Quote
Contact Timken