Survivor Series
Survivor Series housed units excel in highly corrosive environments.
Survivor PT Series
With a polymer housing that is more durable than nylon or coatings, the Survivor PT Series provides lasting protection with high-load capacity. Integral anti-corrosion properties cannot scrape or flake off during use. The polymer resists a broad range of acids and alkalis, as well as steam and continuous temperature up to 120 degrees Celsius (250 degrees Fahrenheit) (brief exposure up to 160 degrees Celsius (320 degrees Fahrenheit)).
Survivor NT Series
These units feature an electro less, nickel-plated housing and a corrosion-resistant bearing insert with a choice of locking systems.
PS Series
The PS Series offers polymer housing and a 300-series stainless-steel insert to provide the highest possible corrosion resistance.
Design Attributes
- Proprietary thin-dense chrome (TDC) coating is applied to all NT/PT bearing inserts for superior corrosion protection.
- Coating is designed not to crack or peel under known application conditions.
- All Survivor units are FDA/USDA-compliant for incidental contacts.
- Bearings are installed in housings that use engineered torque fits.
- Channels grease to flush through the bearing rather than between the bearing OD and housing.
- Stainless balls, set screws and collars are included (where applicable).
Applications
- Food and beverage
- Waste water
- Car washes
- Highway salt and sand
- Chemical and rubber
- Pharmaceutical
- Maritime
- Paper mills
- Material handling
Housing Types Available: pillow blocks, flange units, take-up units.
Centerline heights available: high base, low base, tapped base.
Product variations:
Example: YCJT 1 3/16 PT
Y | Insert Type: | 1 3/16 | Shaft Size: |
Y = setscrew lock | 1 3/16 = 1 3/16″ | ||
R = self-locking collar | 25 = 25mm | ||
K = light-duty, setscrew lock | PT | Series Type: | |
CJT | Housing Style: | PT = polymer housing, TDC coated insert |
|
AK = low base pillow block | NT = nickel-plated housing, TDC coated insert |
||
AS = high base pillow block | PS = polymer housing, stainless steel insert |
||
CJ = four-bolt flange | |||
CJT = two-bolt flange | |||
TB = tapped base | |||
FB = flanged bracket | |||
TU = take-up unit |
FREQUENT WASDOWNS |
LOW SPEED OR LIGHT LOADS |
FULL RANGE SPEED/LOAD |
|
Y-PT SURVIVOR PT with setscrew lock |
X | X | |
R-PT SURVIVOR PT with self-locking collar |
X | X | |
K-PS SURVIVOR PS with light-duty stainless steel, setscrew lock bearings |
X | X | |
R-NT SURVIVOR NT with self-locking collar |
X | X |
SINGLE-DIRECTION ROTATION | REVERSING-DIRECTION ROTATION | LARGE SIZES AVAILABLE | |
Y-PT SURVIVOR PT with setscrew lock |
X | ||
R-PT SURVIVOR PT with self-locking collar |
X | ||
K-PS SURVIVOR PS with light-duty stainless steel, setscrew lock bearings |
X | ||
R-NT SURVIVOR NTwith self-locking collar | X | X |
HOUSING – ELECTROLESS NICKEL-PLATED |
||||
TDC INSERTS | 2-bolt flange | 4-bolt flange | High Base Pillow Block | Low Base Pillow Block |
Eccentric Locking Collar | RCJT NT | RCJ NT | RAS NT | RAK NT |
Setscrew | YCJT NT SGT | YCJT NT SGT | YAS NT SGT | YAS NT SGT |
*STAINLESS INSERTS | Not Applicable | Not Applicable | Not Applicable | Not Applicable |
HOUSING – ENGINEERED POLYMER | ||||
TDC INSERTS | 2-bolt flange | 4-bolt flange | High Base Pillow Block | Low Base Pillow Block |
Eccentric Locking Collar | RCJT PT | RCJ PT | RAS PT | RAK PT |
Setscrew | YCJT PT SGT | YCJT PT SGT | YAS PT SGT | YAS PT SGT |
*STAINLESS INSERTS | KCJT PS | KCJ PS | KAS PS | KAK PS |