Featuring a larger bearing insert that provides 30 percent more capacity for each shaft size, our medium-duty series can provide reliable performance and extended life under heavier loads. These units have super-finished raceways and grade 10 balls to reduce vibration and noise.
Design Attributes
- Unique nylon patch locks onto setscrews to resist setscrew backout.
- Environmentally safe powder coating protects the housing.
- Three-piece R-seal aggressively withstands contaminants.
- Design offers extra storage capacity for double-filtered, polyurea-based grease to achieve maximum lubrication.
Applications
- Conveyors
- Lumber
- Paper