Seal Specification Checklist 

Take the time to complete Timken’s seal specification checklist before calling to order seals.

 

Completing the checklist ensures faster, more accurate service.
 

1. Measure your current application to the nearest 0.001" or 0.05mm.

  • Shaft Diameter
  • Bore Diameter
  • Width

 

2. Note any important application environment details.

  • Temperature Range
  • Lubricant
  • Other

 

3. Note any important application details.

  • Shaft Speed
  • Other

Timken industrial seals, installation tools and accessories are backed by the company’s experienced technical support and distribution networks, giving distributors a single source for a wide range of bearings and value-added extras to keep bearings running optimally.