[Page Title]

Timken® Thrust Bearings

When axial loads combine with high speeds, heavy loads or other challenging conditions, Timken thrust bearings deliver optimum performance. We offer a comprehensive range of thrust bearings in standard as well as custom designs, meeting stringent specifications required for nearly any application.

Ball

​Ball thrust bearings suit high-speed applications and light loads for high precision applications.

Cylindrical Roller

​Cylindrical roller thrust bearings are suitable for heavy loads at moderate speeds with multiple roller-per-pocket options for increase load capacity.

Spherical Roller Thrust Bearings - TSR

Spherical roller thrust bearings achieve high thrust capacity with low friction and continuous roller alignment – even if the shaft and housing become misaligned during operation.

Tapered Roller

​Tapered thrust-type bearings are engineered for true rolling motion, which offers increased bearing life and additional load-bearing capacity.