Timken® Fafnir® ceramic hybrid bearings help machine tool spindles achieve maximum accuracy at speeds greater than 2 million DN under air/oil lubrication, with reduced skidding, wear and heat generation. Speeds greater than 1 million DN are possible with grease lubrication.
The lightweight silicon nitride balls have a superfine surface finish and high hardness (Rc78) that can help to extend service life up to 5 times that of standard steel bearings. Low friction characteristics enhance operation under minimal lubrication conditions and increase both life and speed capabilities of lubricants.
The ceramic’s greater modulus of elasticity significantly increases rigidity over steel bearings. Greater bearing rigidity improves spindle stiffness and accuracy for precise machining. Low thermal expansion helps maintain consistent bearing preload and stiffness at high speeds.
ABEC 9 ultra-precision geometry and micron-coded bores and outside diameters add to superior system performance. Each bearing is 100% functionally tested per ABMA Standard 13. This assures consistent quality and smooth, low noise.