Rigid Couplings 

Timken® Rigid Compression Couplings

 

For tough applications where strength and affordability are important, the steel design of rigid compression couplings is well suited.  Timken cast steel couplings are an excellent choice for joining two shafts of the same size.  This type of coupling is also known as a "rigid clamp style" coupling.

 

Choose from standard sizes for shafts 1-7/16" through 5".  Custom sizes are available upon request.

 

 

 

Rigid Compression Coupling Dimensions

 

 Part Number

 Shaft
 Size (in)

 Outer
 Diameter
 Length  Assembly
 Bolts
Weight
(lbs) 

 GD107

 

1-7/16 4.50 6.188 1/2 (4) 15

 GD108

 

1-1/2 4.50 6.188 1/2 (4) 14

GD115

 

1-15/16 5.25 8.000 1/2 (4) 23
 GD200 2 5.25 8.000 1/2 (4)

22

 

GD203 2-3/16 6.00 8.625 5/8 (4)

31 

 

GD204 2-1/4 6.00 8.625 5/8 (4)

30

 

GD207 2-7/16 6.25 9.688 5/8 (6)

45

 

GD208 2-1/2 6.25 9.688 5/8 (6)

44

 

GD215 2-15/16 7.25 11.375 3/4 (6)

67

 

GD300 3 7.25 11.375 3/4 (6)

65

 

GD307 3-7/16 8.50 13.188 7/8 (6)

104

 

GD308 3-1/2 8.50 13.188 7/8 (6)

101

 

GD315 3-15/16 9.75 15.250 1 (6)

156

 

GD400 4 9.75 15.250 1 (6)

152

 

GD407 4-7/16 10.25 18.188 1-1/8 (6)

192

 

GD408 4-1/2 10.25 18.188 1-1/8 (6)

187

 

GD415 4-15/16 11.25 19.625 1-1/8 (6)

235

 

GD500 5 11.25 19.625 1-1/8 (6)

230