Precision Cylindrical Roller bearings for Screw Drives

Precision Cylindrical Roller Bearings for Screw Drives 

Precision Cylindrical Roller Bearings for Screw DrivesMachine tool screw drives face some of the toughest conditions. Rapid acceleration. High speeds. Significant stiffness. Timken precision cylindrical roller bearings are up to the challenge for your tables on vertical and horizontal milling centers.

 

Timken precision cylindrical roller bearings for screw drives feature a combination of axial cylindrical rollers and radial needle rollers. This unique configuration helps manage loads from multiple directions during high-speed operations. Several designs make it easy to accommodate varying screw-drive designs.

 

  • Greater consistency through superior static and dynamic stiffness.
  • Superior running accuracy and lower operating temperature through P4 precision class.
  • Easy bearing selection
  • Comprehensive offering, including extended shaft and flange mounting design.

 

Multiple screw-drive bearing types in bore sizes ranging from 15mm to 90mm

 

Download Brochure

View the Timken brochure for full details on product features, performance data and information on precision CRBs for screw drives.

 

Download Interchange
View interchange information for Timken precision CRBs.