As a 500-ton plane lands, Timken® landing wheel bearings help to make each landing a safe one. Our deep technical expertise and application experience protects the industry’s trust in Timken. We collaborate globally with customers to engineer solutions that reduce their costs and improve their performance in critical applications.Learn More >
As the train reaches its destination, the Timken® bearing turns to a silent, well-earned halt. Across bridges and continents, that bearing has done its job – without question – to reach this moment. Yet, the bearing’s journey has just begun.Learn More >
A company fighting to maintain uptime… It’s a battle that plays out all around the world, time and time again. Yet through Timken’s bearing repair services – as well as its chock, roll and gear repair operations – the battle is handily won.Learn More >
In a sudden fury, the wind howls. Blades, once swooping gracefully in near-silent arcs, answer in turn. Yet from the moment this storm starts and through its dramatic conclusion, Timken’s bearings and steel never waver.Learn More >
As a hot-rolling mill cranks out several thousand tons of steel sheet and slabs, temperatures soar to 1650°F (900°C). Every minute, two massive steel blades slice 3-inch thick sheets in 400-inch lengths. There’s no time to stop; no room for error. Yet Timken® bearings handle the heat, the shock and loads – every time. Learn More >
The light turns green. The engine revs and the transfer of power begins through the driveline and transmission-- both constructed with components using Timken steel and made more efficient with Timken bearings--to the wheels. In motion and good to go, thanks to Timken technology.Learn More >
Timken engineers dig a good challenge. Heavy shifting loads, extreme temperatures, water, debris – they’re not a problem for Timken. Our expertise in materials and friction management drive off-highway solutions to take the load off operators and their equipment.Learn More >
As the miles roll by and day turns to night, more trucks keep rolling on because they trusted Timken. With customer satisfaction and their reputation on the line, OE’s and fleets know where to turn for expertise and quality. No wonder Timken is the choice of the heavy truck industry--they know the distinctive black and orange box delivers quality – every time.Learn More >
Timken offers materials expertise that extends far beyond bearings. Timken steel, sold as hot-rolled alloy bars from 1 to 16 inch-diameter and seamless mechanical tubing in diameters from 2 to 13 inches, can be tailored to exacting specifications during the company’s extremely sophisticated melting and refining processes. It’s all about performance materials that match mission critical requirements.Learn More >
Timken developed precise miniature bearings specifically for the Mini Power Tool used to repair the Hubble Space Telescope. We design our precision components for total reliability in the harshest conditions in the universe, providing peace of mind for our customers.Learn More >
Our bias for action reflects our roots, our expertise and the practical ways in which we contribute to a world in motion. Our stewardship lives at the intersection of corporate performance and social responsibility and is an integral part of doing business with integrity. Find out how Timken engineers a better future…Reliably. Efficiently. Together.Learn More >