Construction and Off-Highway Grease

Intended for high-load, low-speed applications, Timken’s Construction and Off-Highway Grease offers resistance to extreme pressures caused by shock loading and protects against rust and corrosion. This grease provides extended protection in wet and dirty environments, such as mining, construction and other off-road applications.

Applications:

This NLGI No. 2 grease is ideal for:

  • Draglines
  • Bulldozers
  • Scrapers
  • Earthmovers
  • Cranes
  • Backhoes
  • Shovels
  • Rollers
  • Tractors
  • Combines
  • Cotton pickers

Design Attributes:

  • Provides resistance to extreme pressures caused by shock loading.
  • Operates in temperatures from -40° F to 400° F (-40° C to 204° C).
  • Outstanding corrosion and water resistance, including salt spray.
  • Contains no heavy metals or other environmentally undesirable additives.

Product Brochures