Timken® spherical roller bearing solid-block housed units are designed for the most challenging circumstances. Made with cast-steel housings and Timken high-performance spherical roller bearings, these are the only spherical roller bearing housed units to offer steel solid-block housings as standard. In addition, Timken solid-block housed units can run efficiently on misaligned shafts up to ±0.75 degrees, without a reduction in life expectancy.
With a full line of precision-made locking styles and housings, these solid-block housed units offer protection from contaminants, particularly when used with the many available advanced primary and secondary seal options. Steel auxiliary covers are also available to create another layer of protection from harsh conditions. And, with the Timken bearing selection wizard, finding the right housed unit to fit your application is easy.
Industries and Applications
- Metal Mills
- Aggregate and Cement
- Mining
- Power Generation
- Sawmills and Other Forest Products Industries
- Pulp and Paper
- Material Conveying
- Commercial and Industrial Building Products
- Sugar MillsAgriculture
- Waste Management and Waste Water Treatment
- Off-Highway and Construction Vehicles
- HVAC, Fans and Blowers
- Cranes, Lifts and Hoists