Adapter Sleeves
Timken adapter sleeves are used in conjunction with a nut and locking device to mount a tapered bore bearing onto a straight shaft using a pull-type fit. Smaller size assemblies (17mm - 200mm shaft) commonly use simple nuts, whereas larger assemblies (sized >200mm) may use HMV hydraulic nuts to assist in mounting. The chart below outlines our part number nomenclature, which is consistent with the world standards for adapter sleeves.
| Sleeve |
Lock Nut |
Locking Device |
| H Standard Metric |
KM |
MB |
| OH Hydraulic Assist |
KM |
MB |
| |
KM |
MBL |
Withdrawal Sleeves
Withdrawal sleeves feature a push-type mounting arrangement and a locking device (i.e., locknut or lock plate) to secure a bearing to a shaft. This design is not as widely used as the adapter sleeve assembly and it does require the use of a spcially designed dismounting nut. Timken's part number nomenclature for withdrawal sleeves also conforms to industry-accepted standards.
| Sleeve |
Dismounting Nut |
Hydraulic Nut |
| AH Standard Metric |
KM, HM |
HMV |
| OH Hydraulic Assist |
|
|