TSU (Unit-Bearing)
TSU bearings are self-contained, unitized assemblies that carry heavy radial loads and can manage thrust loads in either direction.
Size range:
ID 30.000 mm to 45.000 mm (1.811 in. to 1.7717 in.)
OD 58.000 mm to 80.000 mm (2.2835 in. to 3.1496 in.)
Design Attributes:
- Self-contained, unitized assembly.
- Manages heavy radial loads and thrust loads in either direction.
Applications:
- Automotive rear wheels
- Transmissions
- Gear reduction units
- Industrial equipment