Timken precision bearing assemblies are high performance units designed for the critical tolerances required in machine tool, health and aerospace applications.

Ball Screw Support Bearings

Timken® Fafnir[register] ball screw support bearings are specially designed with steep contact angles and offer high levels of stiffness for ball screw application requirements.

X-Ray Assemblies

Timken bearings for use in x-ray equipment are made from high hardness tool steels, with special coatings and unique designs to extend the life and improve performance the performance of x-ray tubes.

Custom Integrated Assemblies

Timken can create custom bearing assemblies to solve a variety of application challenges, from specific performance in a non-standard bearing size to survival in a hostile environment.