Type DTVL-Two Direction Angular Contact Thrust Ball Bearing

Type DTVL thrust ball bearings have an upper and lower complement of angular contact balls and three race elements. Timken designed this type with the capability to carry a thrust load in one direction, comparable to the TVL type, and a lighter thrust load in the opposite direction.

Size range:

508 mm to 1374.775 mm
(20 in. to 54.125 in.)

Applications:

  • Oil and gas rotary tables