Type DTVL thrust ball bearings have an upper and lower complement of angular contact balls and three race elements. Timken designed this type with the capability to carry a thrust load in one direction, comparable to the TVL type, and a lighter thrust load in the opposite direction.
Size range:
508 mm to 1374.775 mm (20 in. to 54.125 in.)Applications:
- Oil and gas rotary tables