[Page Title]

Redi-Sleeves

Timken Redi-Sleeves[register] provide a corrosion-free sealing surface. Made of strong stainless steel, they are easy to install and provide a fast, inexpensive repair option for grooved or worn shafts.

Timken offers Redi-Sleeves, which are precision stainless steel wear sleeves designed to be pressed onto a shaft for an enhanced sealing surface. Redi-Sleeves are fast, inexpensive repair options for grooved or worn shafts.

Design Attributes

  • Timken's line of Redi-Sleeves feature a strong, durable stainless-steel construction that helps create a corrosion-free sealing surface that may surpass original shaft specifications
  • Redi-Sleeves have an ultra-thin construction of 0.25mm (0.01") that allows the original seal size to be used with minimal additional lip loading

Applications

  • Redi-Sleeves can be used on a full range of industrial equipment