[Page Title]

Timken® Spherical Roller Bearings

Misalignment. Contamination. High temperatures. Even extreme speeds or critical stresses can present extra challenges when managing high radial loads. Timken® spherical roller bearings can handle it all, with innovations designed to extend bearing life and boost reliability.

Steel and Brass Cage

Timken® Spherical Roller Bearings with hardened steel cages deliver greater fatigue strength, increased wear-resistance and tougher protection against shock and acceleration. ​Timken® Spherical Roller Bearings with brass cages provide extra strength and durability in the most unrelenting conditions, including extreme shock and vibration, high acceleration forces and minimal lubrication.

Spherical Roller Bearing CAD Drawings