SR (Two-Row Non-Adjustable)
SR bearings are made to a standard setting range, based on Timken’s Set-Right™ automated setting technique, and are suitable for most industrial applications. They have two spacers and an optional snap-ring for axial location. Because both types are made from popular sizes of single-row bearings, they provide a low-cost choice for many applications.
Size range:
ID 26.987 to 200.000 mm (1.0625 in. to 7.8740 in.)
OD 61.999 to 300.000 mm (2.4409 in. to 11.811 in.)
Design Attributes:
- Two TS bearings mounted indirectly with cone and cup spacers.
- Cup spacer features lubrication slots to allow commercial snap rings to locate bearings axially.
- Two J-Line™ Class N bearings with metric envelop and non-metric internal geometry.
Applications:
- Automotive configurations