Premium All-Purpose Industrial Grease
Designed for industrial bearings that operate at higher-than-average temperatures and shock loading, the Timken line of Premium All-Purpose Industrial Grease protects against rust, corrosion and wear.
Applications:
This NLGI (National Lubrication Grease Institute) No. 2 extreme-pressure grease is ideal for:
- On- and off-road applications
- Wheel bearings
- Axles
- Ball joints
- U-joints
- Power takeoffs
- Bushings
- Trucks and other vehicles
Design Attributes:
- Contains extreme pressure and anti-wear additives as well as corrosion inhibitors to provide protection in a variety of construction, agriculture and automotive applications.
- Operates in temperatures up to 300° F (149° C).
- Meets requirements for extended lubrication intervals of automotive chassis points and wheel bearings with disc brakes.
- Meets NLGI certification GC-LB.